IESNA:LM-63-2002
[TEST]P1389577
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-735-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25295.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
164.2 212.1 444.7 1197.4 2319.5 3181.7 3742.7 4317.5 5042.8 5884.4 6760.2 7937.0 9175.5 10331.8 11467.6 12494.0 13198.7 13445.1 
13383.5 12884.0 12254.5 11358.2 10509.7 10701.3 11584.0 12617.1 13191.9 13260.3 13130.3 12966.1 11864.5 10208.7 6684.9 650.0 
177.9 88.9 61.6 0.0 
164.2 212.1 472.1 1183.7 2251.1 3188.5 3770.1 4290.1 5008.5 5822.8 6773.8 7868.6 9100.2 10366.0 11495.0 12507.7 13171.4 13417.7 
13342.4 12904.5 12234.0 11351.3 10578.1 10694.5 11590.8 12555.6 13185.1 13287.7 13144.0 12952.4 11953.4 10256.6 6979.1 
766.3 177.9 88.9 68.4 0.0 
164.2 212.1 431.1 1149.5 2134.8 3120.1 3674.3 4228.5 4926.4 5781.7 6712.3 7820.7 8936.0 10078.7 11036.6 11919.2 12637.7 13027.7 
13096.1 12808.7 12316.1 11802.9 11344.5 11180.3 11693.4 12644.5 13363.0 13670.9 13643.5 13527.2 12795.0 11276.1 8771.8 
1785.8 191.6 109.5 82.1 0.0 
164.2 205.3 383.2 1005.8 1963.7 2846.4 3619.6 4194.3 4810.1 5699.6 6616.5 7670.2 8806.0 9852.9 10756.0 11454.0 12069.8 12651.4 
13089.3 13198.7 13048.2 12829.3 12699.3 12712.9 12952.4 13623.0 14375.6 14923.0 15059.8 15046.2 14498.8 13287.7 10790.3 
4002.7 212.1 136.8 109.5 0.0 
164.2 198.4 335.3 759.5 1594.2 2511.1 3339.0 4036.9 4659.6 5412.2 6363.3 7382.8 8443.4 9503.9 10530.3 11289.7 11878.2 12336.6 
12760.8 13048.2 13315.1 13376.6 13431.4 13540.9 13780.3 14225.1 14854.6 15388.3 15559.3 15620.9 15169.3 13445.1 10838.2 
7020.2 314.7 177.9 136.8 0.0 
164.2 198.4 301.1 643.2 1368.5 2251.1 3140.6 3893.3 4509.1 5241.2 6082.8 7150.2 8244.9 9326.0 10359.2 11194.0 11741.3 12145.0 
12452.9 12719.8 12959.3 13178.2 13376.6 13609.3 13937.7 14355.1 14957.2 15497.7 15675.6 15662.0 14861.4 13075.6 11152.9 
7854.9 937.4 198.4 157.4 0.0 
164.2 191.6 287.4 540.5 1149.5 1950.0 2825.9 3653.8 4338.0 5042.8 5829.6 6862.8 7868.6 8881.3 9941.8 10790.3 11467.6 11816.6 
12042.4 12295.6 12562.4 12822.4 13130.3 13479.3 13800.9 14266.1 14847.7 15395.1 15532.0 15340.4 14238.8 12685.6 11166.6 
8005.5 1854.3 232.6 177.9 0.0 
164.2 191.6 239.5 383.2 684.2 1300.0 2032.2 2778.0 3653.8 4433.8 5172.8 5904.9 6767.0 7711.2 8676.0 9668.1 10530.3 11111.8 11522.4 
11844.0 12158.7 12432.4 12726.6 12993.5 13253.5 13527.2 13999.3 14430.3 14368.8 14122.4 13144.0 12069.8 10290.8 7896.0 
4700.6 328.4 239.5 0.0 
164.2 184.7 205.3 260.0 383.2 609.0 1040.0 1607.9 2251.1 2990.1 3763.2 4570.6 5371.2 6137.5 6924.4 7738.6 8634.9 9415.0 10201.8 
10851.8 11406.1 11878.2 12329.8 12719.8 13055.1 13349.3 13465.6 13363.0 13109.8 12822.4 11960.3 10872.4 8915.5 6671.2 4303.8 
1272.7 294.2 0.0 
164.2 177.9 184.7 205.3 232.6 287.4 376.3 513.2 718.4 1053.7 1491.6 1997.9 2565.9 3126.9 3818.0 4495.4 5268.5 6117.0 7013.3 7984.9 8970.2 
9866.6 10639.7 11262.4 11837.1 12268.2 12521.4 12521.4 12206.6 11871.3 10133.4 6951.7 3558.0 1690.0 869.0 301.1 287.4 0.0 
164.2 171.1 171.1 171.1 177.9 177.9 184.7 198.4 219.0 246.3 280.5 328.4 376.3 437.9 520.0 629.5 759.5 923.7 1149.5 1457.4 1881.6 2456.4 3304.8 
4338.0 5706.5 7109.1 8114.9 8279.1 7574.4 6739.6 4844.3 3339.0 2203.2 1190.6 410.5 75.3 20.5 0.0 
164.2 164.2 164.2 164.2 157.4 157.4 157.4 150.5 157.4 157.4 164.2 171.1 177.9 184.7 184.7 191.6 198.4 212.1 225.8 253.2 301.1 355.8 472.1 677.4 1053.7 
1724.3 2661.6 3298.0 2942.2 2470.1 1279.5 622.6 273.7 95.8 47.9 27.4 13.7 0.0 
164.2 164.2 157.4 150.5 143.7 136.8 130.0 130.0 123.2 123.2 123.2 123.2 116.3 116.3 109.5 102.6 95.8 82.1 82.1 75.3 75.3 75.3 75.3 68.4 61.6 68.4 
75.3 82.1 82.1 68.4 41.1 34.2 20.5 20.5 13.7 13.7 13.7 0.0 
164.2 157.4 143.7 130.0 123.2 109.5 102.6 95.8 88.9 82.1 75.3 68.4 54.7 47.9 41.1 27.4 20.5 20.5 13.7 13.7 13.7 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 6.8 6.8 
6.8 6.8 13.7 13.7 0.0 
164.2 143.7 130.0 116.3 109.5 95.8 88.9 75.3 61.6 54.7 41.1 34.2 27.4 20.5 13.7 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
6.8 13.7 0.0 
164.2 143.7 123.2 109.5 95.8 82.1 68.4 54.7 34.2 27.4 20.5 13.7 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
13.7 0.0 
164.2 136.8 116.3 95.8 82.1 68.4 47.9 34.2 20.5 13.7 13.7 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
6.8 0.0 
164.2 130.0 109.5 95.8 75.3 54.7 41.1 27.4 13.7 13.7 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 6.8 
0.0 
164.2 130.0 109.5 88.9 75.3 47.9 34.2 20.5 13.7 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
0.0 
164.2 136.8 109.5 88.9 75.3 47.9 34.2 20.5 13.7 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
164.2 136.8 109.5 88.9 75.3 47.9 34.2 27.4 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
164.2 136.8 109.5 88.9 75.3 54.7 41.1 27.4 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
